??
Catalog navigation
CAD model selection
HELP_VARIABLE
Shaft Size
3-7/16 Inch
Series
520
Part No.
037590
Description
P2b-taf-307r
Housing Feature
2 Inch
Expansion Feature
Non Expansion Type
A
5 Inch
B
15.38 Inch
C
4.34 Inch
Dmin
11.82 Inch
Dmax
13.12 Inch
E
2.38 Inch
Bolt Diameter
7/8 Inch
G
1.65 Inch
H
1.66 Inch
J
9.42 Inch
K
2.50 Inch
L
5.50 Inch
M
4.50 Inch
P
10.10 Inch
T
0.28 Inch
Static Capacity
108600 lbs
Dynamic Capacity
15300 lbs
Number of Rollers/Row
26
Roller/Row Mean Diameter
0.46 Inch
Pitch Diameter
4.780 Inch
End Play
0.008/0.012 Inch
Collar Setscrews Size
1/2-13x1 Inch
Collar Setscrews Torque
620 in-lbs
Housing Material
A48 CLASS 30
Cone Material
4118 CASE CARB.
Cups Material
4118 CASE CARB.
Retainer Material
STEEL
Rollers Material
4118 CASE CARB.
Static Misalignment (+/-)
4.05 Degree
Download CAD models
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.